Caterpillar 950M

Caterpillar 950M

Price
207,736 USD
Year
2015
Working hours
4068 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberEMB00296
Unit NumberE139075
Catalog NumberCU2542949
Manufacturing Year2015
Hours4068 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$207,736
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
Additional InformationAIR CONDITIONING
ROPS:
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • GoodCounterweight is slightly scratched and gouged
  • Good
  • Good
  • Good
  • Good
  • GoodBoth front fenders are slightly bent. Left fender mud flap is missing **Remove mud flaps**
  • Good
  • Good
  • Good
  • Good
  • FairFiberglass housing around grill is broken left side. The large gas shocks are dragging hard to open.**See what can be done about hard open**
  • Good
  • Good
  • FairLeft rear step is bent **Replace damaged step**
  • Yes
  • YesEngine,transmission and hydraulic
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good46° at vent. 99° ambient temperature
  • GoodLower left blank switch is missing **Replace missing switch blank**
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight side mirror is broken **Replace broken mirror**
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good10/15
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • 50%
  • 10%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
  • All
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
  • Yes96"
bucket
  • Good
  • Good
  • Good
  • FairOne cutting edge bolt is loose. No corn protectors**Replace all cutting edge bolts**
  • Good
  • Good
  • Good
  • 114" No tag
  • No tag
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • PM2 Service
  • Wash, Make sure to clean pinion area of differentials
tires
  • No
  • 78
  • 23.5 R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitan4078NoYesNo
Left RearTitan4078NoYesNo
Right FrontTitan4078NoYesNo
Right RearTag4078NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone