Caterpillar 950M

Caterpillar 950M

Price
225,000 USD
Year
2015
Working hours
3800 h
Videos of Caterpillar 950M
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberFTR00558
Unit NumberUS0001422
Catalog NumberCU2518467
Manufacturing Year2015
Hours3800 h
CountryUnited States
LocationCity Of Industry, CA
Pricing
Price Excluding Tax$225,000
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
Additional InformationADAPTERS, TIP, BOLT-ON, K080
ANTIFREEZE, -29F
AXLES,MANUAL FRNT, OPEN REAR, ED
BASIC ARRANGEMENT
BUCKET-GP, 3.3 CYD
CAP GP, RAIN
CLEANING PLATFORM
COOLING, STD AMBIENT
COVER, HVAC
CTRL, PCS DEMO
FAN, STANDARD
FENDERS, ROADING
HYD: 2V, RIDE
LIGHTS, HALOGEN
LIGHTS, STANDARD
LINKAGE, STD LIFT
MANUAL DIFF, HMU
MIRROR GP, HEATED
NO QC READY
PKG, WEATHER, STD
PRODUCT LINK PL522
REG PKG, EUROPE
ROOF CAP
SAL, 2V
SEAT BELT, 2"
SECONDARY STEERING
SEGMENTS, BOLT ON
SOUND SUPPRESSION, LOW
STANDART OIL
STD LUB
STEERING,HMU,2PEDAL,STD SEAT
TIRES,23.5R25*VJT BS L3
TIP, GENERAL DUTY
CAB AIR, STANDARD
LIGHTS, WARNING BEACON
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone