Caterpillar 950M

Caterpillar 950M

Price
205,000 USD
Year
2015
Working hours
3886 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberEMB00958
Unit Number455892
Catalog NumberCU4307349
Manufacturing Year2015
Hours3886 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$205,000
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional InformationLIGHTS, AUX, HALOGEN, FTO
FENDERS, STANDARD
PRODUCT LINK, SATELLITE PL32
SINGLE AXIS LEVERS W/FNR, 3V
GUARD, POWERTRAIN
TIRES, 23.5R25 YK RB31 * L3
RADIO, AM/FM/USB/MP3 BLUETOO
CAB ROOF CAP
C7.1 ENGINE
COUNTERWEIGHT, 1460KG
2015 CATERPILLAR 950M W/LOADER
SEAT BELT, 3" WIDE W/INDICAT
REGIONAL PKG, NACD
CAP GP, RAIN
TRANSMISSION & FAN BYPASS
TRANSMISSION AND DRIVE LINE
SUN VISOR, REAR, FTO
ENGINE BLOCK HEATER (120V)
ETHER AID READY
2 LED POSITION STOP TURN LGT
2 REAR FACING WORKING LIGHTS
COOLING, 9 FINS PER INCH
2 FORWARD ROADING LIGHTS
MIRRORS, EXTERNAL, BASIC
LH & RH DOOR
COVER, HVAC, PLASTIC
MANUAL DIFFERENTIAL, HMU
FRONT & REAR STDR WINDOWS
BUCKET-GP, 114" 4.5YD3 PIN ON
QUICK COUPLER, READY, STD LI
0P0800 / 3862 / 03-07-18
AS IS / AS RECEIVED
HYDRAULICS, 3V RC
TC, TD, RETARDER
AXLES, MANUAL FRONT, ED
ECOLOGY DRAIN
STANDARD RADIATOR GRILL
FAN, STANDARD
RADIO, CB (READY)
LIGHTS, STANDARD
STANDARD STEERING, HMU
MANUAL GREASE, STD & LOGGER
PLATFORM
ANTIFREEZE, -50C (-58F)
MANUAL FRONT DIFF LOCK
CAB AR, STANDARD
WEATHER, COLD START 120V
OPEN REAR DIFFERENTIAL
SEAT, STANDARD-HMU
LINKAGE, STANDARD LIFT
STANDARD PACKAGE
ANSI FILMS
SOUND SUPPRESSION, STANDARD
HYDRAULIC OIL, STANDARD
ANTIFREEZE, -34C (-29F)
EPA TIER 4 FINAL COMPLIANT
CUTTING EDGES
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • Good
  • Good
  • Good
  • Yes
  • No
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDamaged left rear pushed down
  • Good
  • Fair
  • Good
  • Good
  • Good
safety items
  • Good
  • FairLower left cracked
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • GoodToo cold for good test
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • GoodDPF
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDPF
  • Fair
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Photos
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
tires
  • 23.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontYokohama
Left RearYokohama
Right FrontYokohama
Right RearYokohama
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone