Caterpillar 950M

Caterpillar 950M

Price
295,000 USD
Year
2016
Working hours
4384 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberEMB01251
Unit NumberEMB01251
Catalog NumberCU2504283
Manufacturing Year2016
Hours4384 h
CountryUnited States
Location9901 Ringhaver Drive, FL
Pricing
Price Excluding Tax$295,000
Tax-
Price Including Tax-
Features
Additional Information*QUICK COUPLER READY, STD LIFT
*RADIO, AM/FM/USB/MP3 BLUETOOTH
*RADIO, CB (READY)
*REGIONAL PKG, AM-N
*SEAT BELT, 3" W/INDICATOR
*SEAT, STANDARD-HMU
*SINGLE AXIS LEVERS W/FNR, 2V
*SOUND SUPPRESSION, STANDARD
*STANDARD PACKAGE
*STARTING, COLD (120V)
*STEERING, WHEEL HMU
*WINDOWS, STANDARD, GLUED
ANTIFREEZE, -50C (-58F)
BUCKET-GP, 114" 4.00YD3 (QC)
CUTTING EDGE, BOLT-ON
FORK, PALLET 72" (QC)
LANE 1 ORDER
LIGHTS, AUX, HALOGEN, FTO
PACK, DOMESTIC TRUCK
PL, CELLULAR PLE641, FTO
QUICK COUPLER, FUSION
SUN VISOR, REAR, FTO
TIRES, 23.5R25 BS VJT * L3
*950M WHEEL LOADER
*AIR INLET STANDARD, RAIN CAP
*ANTIFREEZE, -34C (-29F)
*AXLES, LOCK/OPEN, ED
*CAB ROOF, NON-METALLIC
*COOLING CORES, 9 FPI
*COUNTERWEIGHT, 1460KG
*COVER, HVAC, NON-METALLIC
*FAN, STANDARD
*FENDERS, STANDARD
*GUARD, POWERTRAIN
*HYDRAULIC OIL, STANDARD
*HYDRAULICS, 2V RC, STD/LOG/HL
*LIGHTS, STANDARD
*LINKAGE, STANDARD LIFT
*LUBRICATION, MANUAL, STD/LOG
*MANUAL DIFF, HMU
*NETWORK MANAGER, PL READY
*MIRRORS, EXTERNAL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone