Caterpillar 950M

Caterpillar 950M

Price
135,925 USD
Year
2015
Working hours
5840 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberFTR00379
Unit NumberFTR00379
Catalog NumberCU4363910
Manufacturing Year2015
Hours5840 h
CountryGermany
LocationBöblingen
Pricing
Price Excluding Tax$135,925
Tax (19%)$25,826
Price Including Tax$161,751
Features
Additional InformationTIRES CONDITION REAR LEFT: 100 %
OPERATING WEIGHT: 19.3 T
TIRES CONDITION FRONT LEFT: 100 %
TIRES CONDITION FRONT RIGHT: 100 %
TIRES CONDITION REAR RIGHT: 100 %
ENGINEPOWER: 253 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Kallies
Germany
Telephone:+49 7031 640514
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone