Caterpillar 950M

Caterpillar 950M

Price
295,000 USD
Year
2016
Working hours
1248 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberEMB02552
Unit NumberEMB02552
Catalog NumberCU4277164
Manufacturing Year2016
Hours1248 h
CountryUnited States
Location10421 Fern Hill Drive, FL
Pricing
Price Excluding Tax$295,000
Tax-
Price Including Tax-
Features
Additional InformationANTIFREEZE, -34C (-29F)
AUTO DIFF, HMU
AXLES, AUTO DIFF F/R, ED
BUCKET-GP, 114" 4.00YD3 (QC)
CAB ROOF, NON-METALLIC
COOLING CORES, 9 FPI
COUNTERWEIGHT, 1460KG
COVER, HVAC, NON-METALLIC
CUTTING EDGE, BOLT-ON
FAN, STANDARD
FENDERS, BASIC +, LOW PROFILE
AIR INLET STANDARD, RAIN CAP
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/LOG/HL
LANE 3 ORDER
LIGHTS, HALOGEN
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD/LOG
MIRRORS, EXTERNAL
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PLE641
QUICK COUPLER READY, STD LIFT
QUICK COUPLER, FUSION
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, AM-N
SEAT BELT, 3" W/INDICATOR
SEAT, STANDARD-HMU
SINGLE AXIS LEVERS W/FNR, 2V
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, WHEEL HMU
TIRES, 750/65R25 BS VTS * L3
WINDOWS, STANDARD, GLUED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone