Caterpillar 950M

Caterpillar 950M

Price
250,000 USD
Year
2016
Working hours
3128 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberFTR01114
Unit Number456543
Catalog NumberCU4308411
Manufacturing Year2016
Hours3128 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$250,000
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
ENGINEENGINE
Additional Information0P0800/ 1624/ 03/19/18
2016 CATERPILLAR 950M W/LOADER
950M WHEEL LOADER
ANTIFREEZE, - 29 F
AS IS / AS RECEIVED
AUTOLUBE
AXLES,MANUAL FRNT,OPEN REAR,ED
BUCKET W/ EDGE
CLEAN EMISSIONS MODULE, TIER 4
CONVERSION ITALIAN
COOLING CORES, 6 FPI
COVER, HVAC
CTRL, PCS DEMO
DOOR AR, REMOTE
FAN, STANDARD
FENDERS, ROADING
HOOD, NON-METALLIC
HYD: 3V, RIDE
LIGHTS, HALOGEN
LINKAGE, STD LIFT
MANUAL DIFF, HMU
MIRROR GP, HEATED
OMISSION, WORKTOOL
P LINK PLE641
PKG, WEATHER, STD
PRECLEANER, TURBINE
QUICK COUPLER, READY, STD LIFT
RADIO, AM/FM/CD/MP3 BLUETOOTH
REG PKG, EUROPE
ROOF CAP
SAL, 3V
SEAT BELT, 2"
SECONDARY STEERING
SOUND SUP, LOW
STANDARD PKG
STANDART OIL
STEERING, HMU, 2PEDAL,HTD SEAT
TIRES 23.5R25 * L3 XHA2 MX
TRANSMISSION AND DRIVE LINE
USED PURCHASE/ C. BARRIOT
WINDOWS, STD
COUPLER,FUSION IN
HOOK, FLAT BACK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone