Caterpillar 950M

Caterpillar 950M

Price
180,228 USD
Year
2015
Working hours
3345 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberEMB00474
Unit NumberE127237
Catalog NumberCU2329600
Manufacturing Year2015
Hours3345 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$180,228
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
Additional InformationAIR CONDITIONING
BUCKET SIZE: 4.25 CYD GP
TIRE SIZE: 23.5R25
HEATER
PRODUCT LINK: INCLUDES
ROPS: ENCLOSED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone