Caterpillar 950M

Caterpillar 950M

Price
188,500 USD
Year
2015
Working hours
6384 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberEMB00451
Unit Number455903
Catalog NumberCU4303786
Manufacturing Year2015
Hours6384 h
CountryUnited States
LocationBurlington, CO
Pricing
Price Excluding Tax$188,500
Tax-
Price Including Tax-
Features
Additional InformationAIR INLET STANDARD, RAIN CAP
AS IS /AS RECEIVED
AUTO DIFF, HMU
AXLES, AUTO DIFF F/R, ED
BUCKET-GP, 114" 4.5YD3
C7.1 ENGINE
CAB AR, STANDARD
CAB ROOF, NON-METALLIC
CLEAN EMISSIONS MODULE, TIER 4
COOLING CORES, 9 FPI
2015 CATERPILLAR 950M W/LOADER
COUNTERWEIGHT, 960KG
COVER, HVAC, NON-METALLIC
CUTTING EDGE, BOLT-ON
FAN, STANDARD
FENDERS, STANDARD
GUARD, POWERTRAIN
HYDRAULICS, 2V RC, STD/LOG/HL
LIGHTS, STANDARD
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD/LOG
MIRRORS, EXTERNAL, HEATED
NO, QUICK COUPLER READY
PRODUCT LINK, SATELLITE PL321
RADIO, AM/FM/CD/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, AM-N
SEAT BELT, 3" W/INDICATOR
SINGLE AXIS LEVERS W/FNR, 2V
SEAT, HEATED-HMU
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, WHEEL HMU
TC, TD, RETARDER
TIRES, 23.5R25 BS VJT * L3
TRANSMISSION AND DRIVE LINE
0P0800 / 5775 / 03-07-18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone