Caterpillar 950M

Caterpillar 950M

Price
295,000 USD
Year
2016
Working hours
3652 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberEMB02617
Unit NumberEMB02617
Catalog NumberCU4301529
Manufacturing Year2016
Hours3652 h
CountryUnited States
Location10421 Fern Hill Drive, FL
Pricing
Price Excluding Tax$295,000
Tax-
Price Including Tax-
Features
Additional Information*950M WHEEL LOADER
*AIR INLET STANDARD, RAIN CAP
*ANTIFREEZE, -34C (-29F)
*AUTO DIFF, HMU
*AXLES, AUTO DIFF F/R, ED
*CAB ROOF, NON-METALLIC
*COOLING CORES, 9 FPI
*COUNTERWEIGHT, 1460KG
*COVER, HVAC, NON-METALLIC
*FAN, STANDARD
*FENDERS, BASIC +
*GUARD, POWERTRAIN
*HOOD, NON-METALLIC
*HYDRAULIC OIL, STANDARD
*HYDRAULICS, 3V RC, STD/LOGGER
*LIGHTS, LED, PREMIUM
*LINKAGE, STANDARD LIFT
*LUBRICATION, MANUAL, STD/LOG
*MIRRORS, EXTERNAL, HEATED
*NETWORK MANAGER ONLY
*QUICK COUPLER READY, STD LIFT
*RADIO, AM/FM/USB/MP3 BLUETOOTH
*RADIO, CB (READY)
*REGIONAL PKG, AM-N
*SEAT BELT, 3" W/INDICATOR
*SEAT, HEATED-HMU
*SINGLE AXIS LEVERS W/FNR, 3V
*SOUND SUPPRESSION, STANDARD
*STANDARD PACKAGE
*STARTING, COLD (120V)
*STEERING, WHEEL HMU
*SUN VISOR, REAR
*WINDOWS, STANDARD, GLUED
ANTIFREEZE, -50C (-58F)
BUCKET-GP, 114" 4.00YD3 (QC)
FORK, PALLET 72" (QC)
LANE 1 ORDER
OMISSION, WORKTOOL
PACK, DOMESTIC TRUCK
PL, CELLULAR PLE641, FTO
QUICK COUPLER, FUSION
TIRES, 23.5R25 YK RB31 * L3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone