Caterpillar 950M

Caterpillar 950M

Price
203,500 USD
Year
2015
Working hours
1793 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberFTR00592
Unit Number174U049
Catalog NumberCU2528972
Manufacturing Year2015
Hours1793 h
CountryUnited States
LocationUrbana, IA
Pricing
Price Excluding Tax$203,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
BOOM, GPBOOM, GP
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Additional InformationPICTURES AS OF: 6/21/18 1712 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • YesDetail cab.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMachine has been repainted, paint is in excellent condition.
  • Good
  • Good
  • Good
  • Good
  • FairMinor dents/cracks.
  • Good
  • Good
  • Good
  • GoodMinor scratches.
  • Good
safety items
  • Good
  • GoodRH egress window.
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • GoodCools correctly.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
  • Good 75%
  • Good 100%
engine
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • ELC
  • Engine starts and runs correctly.
  • Normal, 80 psi./hi idle.
  • None, normal.
  • Good
  • Good
  • Good
  • GoodOriginal.
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • No
  • Good
  • Good
  • GoodHydraulic fan.
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Has 24V jump terminal.
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good2000 rpm stall speed.
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Machine steers correctly.
brake
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • 2nd
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Hydraulics operate correctly.
  • Good
  • Good
bucket
  • FairHeel plates worn to bolt heads. Some scalloping/wear on moldboard.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 4.32 cu/yds
  • FGB04720
  • 114” wide.
final drives
  • Good
  • Good
  • Good
  • Good
  • GoodNo noise/leaks.
  • Good
comments, misc. repairs, general remarks
  • Inspected 6-21-18 @ 1712 hours
general condition
  • Yes
  • Yes
  • Yes
  • Good
  • Good
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin XHA270No
Left RearMichelin XHA270No
Right FrontMichelin XHA270No
Right RearMichelin XHA270No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone