Caterpillar 950M

Caterpillar 950M

Price
338,568 USD
Year
2015
Working hours
3540 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberEMB01137
Unit Number443512
Catalog NumberCU2502008
Manufacturing Year2015
Hours3540 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$338,568
Tax-
Price Including Tax-
Features
Additional Information**DO NOT EXCLUDE-SPCL FREIGHT**
0P0720
950M WHEEL LOADER
AIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -34C (-29F)
AXLES, LOCK/OPEN, ED
BUCKET-GP, 114" 4.5YD3
C7 ENGINE
CAB ROOF, STANDARD
COOLING CORES, 9 FPI
COUNTERWEIGHT, 1460KG
COVER, HVAC, NON-METALLIC
CPM PAYLOAD WEIGHING
CUTTING EDGE, BOLT-ON
FAN, STANDARD
FENDERS, STANDARD
GUARD, POWERTRAIN
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V RC, STD/LOGGER
LIGHTS, STANDARD
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD/LOG
MANUAL DIFF, HMU
MIRRORS, EXTERNAL
PL, SATELLITE PLE631, FTO
PRINTER, PAYLOAD
PRODUCT LINK READY
QUICK COUPLER READY, STD LIFT
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, AM-N
SEAT BELT, 3" W/INDICATOR
SEAT, STANDARD-HMU
SINGLE AXIS LEVERS W/FNR, 3V
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, WHEEL HMU
TIRES, 23.5R25 YK RB31 * L3
WINDOWS, STANDARD, GLUED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone