Caterpillar 950M

Caterpillar 950M

Price
203,872 USD
Year
2016
Working hours
3118 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberEMB02345
Unit NumberE132117
Catalog NumberCU2404708
Manufacturing Year2016
Hours3118 h
CountryUnited States
LocationFlagstaff, AZ
Pricing
Price Excluding Tax$203,872
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
BUCKETBUCKET
Additional InformationAIR CONDITIONING
BUCKET SIZE: 4.5 CYD
ENGINE TIER RATING: T4F
TIRE SIZE: 23.5R25
PRODUCT LINK:
ROPS:
HEATER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone