Caterpillar 950M

Caterpillar 950M

Price
265,000 USD
Year
2016
Working hours
2886 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberEMB02293
Unit NumberEMB02293
Catalog NumberCU2568584
Manufacturing Year2016
Hours2886 h
CountryUnited States
Location9901 Ringhaver Drive, FL
Pricing
Price Excluding Tax$265,000
Tax-
Price Including Tax-
Features
Additional InformationBOLT-ON CUTTING EDGE
QUICK COUPLER FUSION
4.25 CYD BUCKET-GP
POWERTRAIN GUARD
AM/FM/CD/MP3 BLUETOOTH RADIO
REAR SUN VISOR
3V HYD RIDE
COLD WEATHER START PKG
P LINK PLE641
3" SEAT BELT
TC TD RETARDER
3V SAL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone