Caterpillar 950M

Caterpillar 950M

Price
185,000 USD
Year
2015
Working hours
2852 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberEMB00561
Unit Number436778
Catalog NumberCU2157544
Manufacturing Year2015
Hours2852 h
CountryUnited States
LocationDurango, CO
Pricing
Price Excluding Tax$185,000
Tax-
Price Including Tax-
Features
Additional InformationC7.1 ENGINE
PRODUCT LINK, SATELLITE PL321
REGIONAL PKG, AM-N
STANDARD PACKAGE
LINKAGE, STANDARD LIFT
COUNTERWEIGHT, 960KG
AXLES, AUTO DIFF F/R, ED
HYDRAULICS, 3V RC, STD/LOGGER
HYDRAULIC OIL, STANDARD
STARTING, COLD (120V)
LIGHTS, STANDARD
STEERING, WHEEL HMU
AUTO DIFF, HMU
SEAT, HEATED-HMU
SINGLE AXIS LEVERS W/FNR, 3V
SEAT BELT, 3" W/INDICATOR
COOLING CORES, 9 FPI
MIRRORS, EXTERNAL, HEATED
ANTIFREEZE, -34C (-29F)
FAN, STANDARD
CAB AR, STANDARD
TIRES, 23.5R25 BS VJT * L3
COVER, HVAC, NON-METALLIC
CAB ROOF, NON-METALLIC
FENDERS, STANDARD
AIR INLET STANDARD, RAIN CAP
QUICK COUPLER READY, STD LIFT
SOUND SUPPRESSION, STANDARD
RADIO, AM/FM/CD/MP3 BLUETOOTH
LUBRICATION, MANUAL, STD/LOG
GUARD, POWERTRAIN
RADIO, CB (READY)
BUCKET-GP, 114" 4.50YD3 (QC)
CUTTING EDGE, BOLT-ON
QUICK COUPLER, FUSION
LINES GP-IMPLEMENT 3V (QC)
CERT EMISSIONS, EPA TIER 4
0P0800/2848 KC 11/1/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone