Caterpillar 950M

Caterpillar 950M

Price
214,728 USD
Year
2016
Working hours
1903 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberEMB02626
Unit NumberE133336
Catalog NumberCU2460446
Manufacturing Year2016
Hours1903 h
CountryUnited States
LocationKingman, AZ
Pricing
Price Excluding Tax$214,728
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
BUCKETBUCKET
Additional InformationPRODUCT LINK: INCLUDES
ROPS: ENCLOSED
AIR CONDITIONING
BUCKET SIZE: 4.5 CYD GP
ENGINE TIER RATING: T4F
TIRE SIZE: 23.5R25
HEATER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone