Caterpillar 950M

Caterpillar 950M

Price
199,500 USD
Year
2015
Working hours
1783 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberEMB00375
Unit NumberNM71067
Catalog NumberCU2250789
Manufacturing Year2015
Hours1783 h
CountryUnited States
LocationMedford, OR
Pricing
Price Excluding Tax$199,500
Tax-
Price Including Tax-
Features
Additional InformationANTIFREEZE, -50C (-58F)
AXLES, MANUAL FRONT, ED, AOC
CAB AR, STANDARD
CAB ROOF CAP
COOLING, 6 FINS PER INCH
COUNTERWEIGHT, 960KG
COVER, HVAC, PLASTIC
DOMESTIC TRUCK
FAN, STANDARD
FENDERS, STANDARD
GUARD, POWERTRAIN
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V RC
JOYSTICK W/FNR, 3V
LANE 3 ORDER
LIGHTING, LED
LIGHTS, HID
LINES, CONNECTOR (QC 3V)
LINKAGE, STANDARD LIFT
MANUAL DIFFERENTIAL, HMU
MANUAL GREASE, STD & LOGGER
MIRRORS, EXTERNAL, HEATED
PKG, WEATHER, STD
PRECLEANER, HVAC
PRECLEANER, TURBINE
PRODUCT LINK, SATELLITE PL321
QUICK COUPLER, FUSION
QUICK COUPLER, READY, STD LIFT
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, NACD
SEAT BELT, 3" WIDE W/INDICATOR
SEAT, HEATED-HMU
SECONDARY STEERING, HMU
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
SUN VISOR, REAR
TIRES,23.5R25 * VJT BS L3
WAVS DISPLAY GROUP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone