Caterpillar 950M QCF

Caterpillar 950M QCF

Price
286,000 USD
Year
2015
Working hours
555 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M QCF
CategoryWheel Loaders
Serial NumberEMB00466
Unit NumberLKE02541
Catalog NumberCU2184272
Manufacturing Year2015
Hours555 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$286,000
Tax-
Price Including Tax-
Features
Additional InformationANTIFREEZE, -34C (-29F)
AXLES, LOCK/OPEN, ED, ETS
CAB AR, STANDARD
CAB ROOF, STANDARD
COOLING CORES, 9 FPI
COUNTERWEIGHT, 960KG
COVER, HVAC, NON-METALLIC
FAN, STANDARD
FENDERS, STANDARD
GUARD, POWERTRAIN
AIR INLET STANDARD, RAIN CAP
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/HL/LOG
JOYSTICK W/FNR, 2V
LANE 3 ORDER
LIGHT, WARNING BEACON
LIGHTS, AUX, HALOGEN
LIGHTS, STANDARD
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD/LOG
MANUAL DIFF, HMU
MIRRORS, EXTERNAL
PACK, DOMESTIC TRUCK
RADIO, AM/FM/CD/MP3 BLUETOOTH
PRICED 12/15/15 DA
PRODUCT LINK, SATELLITE PL321
QUICK COUPLER READY, STD LIFT
RADIO, CB (READY)
REGIONAL PKG, AM-N
SEAT BELT, 2" W/INDICATOR
SEAT, STANDARD-HMU
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, WHEEL HMU
SUN VISOR, REAR
TIRES, 23.5R25 TI MXL * L3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone