Caterpillar 950M QCF

Caterpillar 950M QCF

Price
294,300 USD
Year
2015
Working hours
1846 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M QCF
CategoryWheel Loaders
Serial NumberEMB00611
Unit NumberLKE02950
Catalog NumberCU2174701
Manufacturing Year2015
Hours1846 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$294,300
Tax-
Price Including Tax-
Features
Additional Information*950M WHEEL LOADER
*ANTIFREEZE, -34C (-29F)
*AXLES, MANUAL FRONT, ED
*CAB AR, STANDARD
*CAB ROOF CAP
*CAP GP, RAIN
*COOLING, 9 FINS PER INCH
*COUNTERWEIGHT, 1460KG
*COVER, HVAC, PLASTIC
*FAN, STANDARD
*FENDERS, STANDARD
*GUARD, POWERTRAIN
*HYDRAULIC OIL, STANDARD
*HYDRAULICS, 2V RC
*LIGHTING, STANDARD
*LINKAGE, STANDARD LIFT
*MANUAL DIFFERENTIAL, HMU
*MANUAL GREASE, STD & LOGGER
*MIRRORS, EXTERNAL, BASIC
*PRODUCT LINK, SATELLITE PL321
*QUICK COUPLER, READY, STD LIFT
*RADIO, AM/FM/USB/MP3 BLUETOOTH
*RADIO, CB (READY)
*REGIONAL PKG, NACD
*SEAT BELT, 3" WIDE W/INDICATOR
*SEAT, STANDARD-HMU
*SINGLE AXIS LEVERS W/FNR, 2V
*SOUND SUPPRESSION, STANDARD
*STANDARD PACKAGE
*STANDARD STEERING, HMU
*WEATHER, COLD START 120V
ANTIFREEZE, -50C (-58F)
LANE 1 ORDER
LIGHTS, AUX, HALOGEN, FTO
PACK, DOMESTIC TRUCK
PRICED NEW
SUN VISOR, REAR, FTO
TIRES, 23.5R25 YK RB31 * L3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone