Caterpillar 950L

Caterpillar 950L

Price
On Request
Year
2017
Working hours
2000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950L
CategoryWheel Loaders
Serial NumberLXX10216
Unit NumberDPCCU1196
Catalog NumberCU4351553
Manufacturing Year2017
Hours2000 h
CountryNetherlands
LocationVlissingen
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
Additional InformationREAR VIEW CAMERA
TIRES 60% GOOD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
J.A. DELMAS S.A.S.See InventoryWebsiteSelect contact
Yohan ROULLET
Senegal
Telephone:+33 5 56796721
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone