Caterpillar 950L

Caterpillar 950L

Price
123,639 USD
Year
2017
Working hours
5179 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950L
CategoryWheel Loaders
Serial NumberLXX10205
Unit NumberLXX10205
Catalog NumberCU4416903
Manufacturing Year2017
Hours5179 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$123,639
Tax (19%)$23,491
Price Including Tax$147,130
Features
Additional InformationTIRES CONDITION REAR RIGHT: 95 %
TIRES CONDITION FRONT RIGHT: 95 %
TIRES CONDITION REAR LEFT: 95 %
TIRES CONDITION FRONT LEFT: 95 %
BUCKET CONDITION: 80 %
OPERATING WEIGHT: 18.2 T
ENGINEPOWER: 265 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone