Caterpillar 950K

Caterpillar 950K

Price
249,000 USD
Year
2014
Working hours
1939 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberR4A02700
Unit NumberEQ085341
Catalog NumberCU2534526
Manufacturing Year2014
Hours1939 h
CountryUnited States
LocationBatavia, NY
Pricing
Price Excluding Tax$249,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
BEACONBEACON
Additional InformationANTIFREEZE, -50C (-58F)
AXLES, LSD/OPEN, ED, SG
COLD START PACKAGE (120V)
COMFORT PACKAGE
HYDRAULICS, 3V, RIDE CONTROL
JOYSTICK, 3 VALVE (SW)
OMISSION, WORKTOOL
QUICK COUPLER READY, 3V/4V
RADIO, CB (READY)
STEERING, HMU
TIRES, 23.5R25 * MXL TI L3
WORK LIGHTING PKG, HALOGEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone