Caterpillar 950K

Caterpillar 950K

Price
175,548 USD
Year
2013
Working hours
1554 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberFER00383
Unit NumberUTRAD1955
Catalog NumberCU4362897
Manufacturing Year2013
Hours1554 h
CountryAustralia
LocationEnfield, SA
Pricing
Price Excluding Tax$175,548
Tax (10%)$17,555
Price Including Tax$193,103
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
SUPP STEERSUPP STEER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Additional InformationUHF
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • tires
general appearance
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Fuel gauge working, tank 1/4 full.
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • FairNeeds cleaning
  • Clear.
  • No
  • Yes
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet.
  • Yes
  • No
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • No
  • Yes
  • X1E04583
  • 3.3cu mts.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine in very good condition.
  • Machine fitted with UHF radio.
  • Machine fitted with Loadrite scales.
axle assemblies
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
tires
  • No
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone, 23.5R25.75NoNoNo
Left RearBridgestone 23.5R25.75NoNoNo
Right FrontBridgestone, 23.5R25.75NoNoNo
Right RearBridgestone, 23.5R25.75NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAVPOWERSee InventoryWebsiteSelect contact
Richard Shields
Australia
Telephone:+61 0427 798760
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone