Caterpillar 950K

Caterpillar 950K

Price
235,000 USD
Year
2014
Working hours
3664 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberR4A02711
Unit Number456020
Catalog NumberCU4293894
Manufacturing Year2014
Hours3664 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$235,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information0P0800 /2044/02-07-18
2014 CATERPILLAR 950K W/LOADER
950K WHEEL LOADER
BUCKET-GP 4.25 CYD
CLEAN EMISSIONS MODULE, TIER 4
COLD START PACKAGE (120V)
COOLING HIGH AMBIENT
CUTTING EDGE, BOLT-ON
FILTER, CARBON FRESH AIR
GUARD, POWERTRAIN
HYDRAULICS, 2V, RIDE CONTROL
JOYSTICK, 2 VALVE (SW)
POWER PACKAGE
PRECLEANER, HVAC
QUICK COUPLER READY, 2V
RADIO, AM/FM CD/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, NACD
TC, TD, RETARDER
TIRES,23.5R25 * TI ... AND DRIVE LINE
USED PURCHASE/ M. SHERIDAN
WORK LIGHTING PKG, HALOGEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone