Caterpillar 950K

Caterpillar 950K

Price
210,000 USD
Year
2013
Working hours
315 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberFER00303
Unit NumberU009145
Catalog NumberCU2155071
Manufacturing Year2013
Hours315 h
CountryUnited States
LocationPocatello, ID
Pricing
Price Excluding Tax$210,000
Tax-
Price Including Tax-
Features
Additional InformationJMH 14APR15 **

LANE 1 ORDER
STORAGE PROTECTION
ANTIFREEZE WINDSHIELD WASHER
MACHINE ID# U009145
ADVANCED 23.5-25 - BRAND NEW
INSTRUCTIONS ENGLISH
ANTIFREEZE -50C (-58F)
GUARD POWERTRAIN
COOLING HIGH AMBIENT
COLD START PACKAGE (120V)
REGIONAL PKG NACD
BUCKET-GP 114 4.25 YD3
SEAT BELT 3 WIDE
HYDRAULICS 2V RIDE CONTROL
POWER & TRACTION PACKAGE
OMISSION WORKTOOL
950K WHEEL LOADER DCA-4
AXLES LSD/OPEN ED
RADIO AM/FM CD/MP3 BLUETOOTH
CUTTING EDGE BOLT-ON
QUICK COUPLER READY 2V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone