Caterpillar 950K

Caterpillar 950K

Price
192,500 USD
Year
2014
Working hours
3388 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberFER00724
Unit NumberUE4896
Catalog NumberCU2592321
Manufacturing Year2014
Hours3388 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$192,500
Tax-
Price Including Tax-
Features
Additional Information*950K WHEEL LOADER
*AXLES, OPEN/OPEN, ED
*COLD START PACKAGE (120V)
*COOLING, HIGH AMBIENT
*GUARD, POWERTRAIN
*HYDRAULICS, 2V, RIDE CONTROL
*POWER PACKAGE
*QUICK COUPLER READY, 2V
*RADIO, AM/FM CD/MP3 BLUETOOTH
*RADIO, CB (READY)
*REGIONAL PKG, NACD
*SEAT BELT, 3" WIDE
*STEERING, HMU
ANTIFREEZE WINDSHIELD WASHER
BUCKET-GP, 4.75 CYD FUSION
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
OMISSION, WORKTOOL
QUICK COUPLER, FUSION
ROLL ON-ROLL OFF
STORAGE PROTECTION
TIRES, 23.5 R25 * XHA2 MX L3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PATTEN INDUSTRIES, INC.See InventoryWebsiteSelect contact
Mike Jacob
Telephone:+1 630 516 4456
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone