Caterpillar 950K

Caterpillar 950K

Price
146,254 USD
Year
2014
Working hours
5657 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberJ5M01202
Unit Number8U2882
Catalog NumberCU4249662
Manufacturing Year2014
Hours5657 h
CountryNetherlands
LocationVuren
Pricing
Price Excluding Tax$146,254
Tax-
Price Including Tax-
Features
Additional InformationThird Valve / Quick Coupler SW2007 / FullSteer / Tires: Aeolus 23.5 R25 L3/ Rear view camera / Ride Control / Automatic lubrication system / Airco / Prep Cabin Clean Air / CE Certified

CABIN TYPE: ENCLOSED CAB
CE MARKED: YES
CERTIFICATES: CE
ORIGINAL COLOUR: CAT YELLOW
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT B.V. (NETHERLANDS)See InventoryWebsiteSelect contact
Menno Westerlaken
Netherlands
Telephone:+31 183 51 50 70
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone