Caterpillar 950K

Caterpillar 950K

Price
186,887 USD
Year
2014
Working hours
2900 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberFER00842
Unit NumberUM9703
Catalog NumberCU4296897
Manufacturing Year2014
Hours2900 h
CountryAustralia
LocationSouth Guildford, WA
Pricing
Price Excluding Tax$186,887
Tax (10%)$18,689
Price Including Tax$205,576
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
Additional InformationWarranty: Cat Certified Used PT&Hyd - 6mths / 1500 hrs

* CAT CERTIFIED USED *
*COOLER HIGH AMBIENT
23.5 R 25 TIRES
CANVAS SEAT COVER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTRACSee InventoryWebsiteSelect contact
Neil Crispin
Western Australia, Australia
Telephone:+61 08 93779444 ext 9601
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone