Caterpillar 950K

Caterpillar 950K

Price
181,400 USD
Year
2012
Working hours
5184 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberJ5M00315
Unit NumberUM9704
Catalog NumberCU4313712
Manufacturing Year2012
Hours5184 h
CountryAustralia
LocationSouth Guildford, WA
Pricing
Price Excluding Tax$181,400
Tax (10%)$18,140
Price Including Tax$199,540
Features
Accessories
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
RIDE CONTROLRIDE CONTROL
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Additional InformationWarranty: Cat Certified Used PT&Hyd - 6mths / 1500 hrs

*AXLES, LSD/LSD, ED
*STANDARD STEERING, HMU
HIGHLIFT
BOLT ON CUTTING EDGE
ROADING FENDERS
TYRES 23.5 R25
HMU STEERING
WHEEL CHOCKS WITH HOLDERS
EMERGENCY STOP EXTERNAL AND INTERNAL
* UHF RADIO
* BATTERY & STARTER ISOLATOR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTRACSee InventoryWebsiteSelect contact
Neil Crispin
Western Australia, Australia
Telephone:+61 08 93779444 ext 9601
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone