Caterpillar 950K

Caterpillar 950K

Price
228,000 USD
Year
2014
Working hours
4731 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberR4A02070
Unit Number431009
Catalog NumberCU2044294
Manufacturing Year2014
Hours4731 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$228,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationC7.1 ENGINE
REGIONAL PKG, NACD
PL522 PRODUCT LINK
WINDOW CLEANING PLATFORM
AXLES, LSD/LSD, ED
LTD SLIP FRONT & REAR DIFFS
ECOLOGY DRAINS
HYDRAULICS, 3V, RIDE CONTROL
3 VALVE HYDRAULIC SYSTEM
STEERING, HMU
POWER & TRACTION PACKAGE
INCRS'D POWER-13GROSS/14NET
ADD'L COUNTERWEIGHT-1100 LBS
QUICK COUPLER READY, 3V/4V
COLD START PACKAGE (120V)
RADIO, AM/FM CD/MP3 BLUETOOT
COOLING, HIGH AMBIENT
GUARD, POWERTRAIN
RADIO, CB (READY)
TIRES, 23.5R25 YK L3 * RB31
SEAT BELT, 3" WIDE
QUICK COUPLER, FUSION
TIP, GENERAL DUTY
ADAPTERS, TIP, BOLT-ON, K080
RPM INDUSTRIES,QUICK-EVAC SYSTEM
SEGMENTS, BOLT ON
BUCKET-GP, 114" 4.25 CYD
0P0800/3328 KC 2/09/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone