Caterpillar 950K

Caterpillar 950K

Price
215,000 USD
Year
2014
Working hours
4598 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberR4A02224
Unit Number449005
Catalog NumberCU2476786
Manufacturing Year2014
Hours4598 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$215,000
Tax-
Price Including Tax-
Features
Additional InformationREGIONAL PKG, NACD
HYDRAULICS, 2V, RIDE CONTROL
STEERING, HMU-AUTOLUBE SYSTEM
CUTTING EDGE, BOLT-ON
COMFORT PACKAGE
POWER & TRACTION PACKAGE
WORK LIGHTING PKG, HALOGEN
FILTER, CARBON FRESH AIR
SUN VISOR, REAR
COOLING, HIGH AMBIENT
AXLES, LSD/LSD, ED
LANE 3 ORDER
JOYSTICK, 2 VALVE (SW)
QUICK COUPLER, FUSION, 2V
PRODUCT LINK, SATELLITE PL321
RADIO, AM/FM CD/MP3 BLUETOOTH
TIRES, 23.5R25 * VJT BS L3 80%
BUCKET-GP,4.75 CYD
0P0800/2950
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone