Caterpillar 950K

Caterpillar 950K

Price
186,000 USD
Year
2013
Working hours
3207 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberR4A01010
Unit NumberUE4897
Catalog NumberCU2593113
Manufacturing Year2013
Hours3207 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$186,000
Tax-
Price Including Tax-
Features
Additional InformationSUN VISOR, REAR
WORK LIGHTING PKG, HALOGEN
COLD START PACKAGE (120V)
COOLING, HIGH AMBIENT
TIRES, 23.5 R25 * XHA2 MX L3
QUICK COUPLER, FUSION, 3V
AXLES, OPEN/OPEN, ED
DOMESTIC TRUCK
REGIONAL PKG, NACD
STEERING, HMU
LIGHTS, SIGNAL LED
HYDRAULICS, 3V, RIDE CONTROL
POWER PACKAGE
GUARD, POWERTRAIN
RADIO, AM/FM CD/MP3 BLUETOOTH
LANE 2 ORDER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairdents
  • Good
  • Good
  • Good
  • Goodscrathces/chips
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairbends/missing pieces
  • Yes
  • No
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • ok
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • none seen
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • No
  • 2nd
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • 4.20 yd3, 115" width
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tires
  • 70
  • 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMICHELIN80Yes
Left RearMICHELIN60YesYes
Right FrontMICHELIN80Yes
Right RearMICHELIN60YesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PATTEN INDUSTRIES, INC.See InventoryWebsiteSelect contact
Mike Jacob
Telephone:+1 630 516 4456
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone