Caterpillar 950K

Caterpillar 950K

Price
198,500 USD
Year
2013
Working hours
3049 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberR4A01431
Unit NumberE0015420
Catalog NumberCU2523211
Manufacturing Year2013
Hours3049 h
CountryUnited States
LocationMeridian, ID
Pricing
Price Excluding Tax$198,500
Tax-
Price Including Tax-
Features
Additional Information950K WHEEL LOADER
AXLES OPEN/OPEN ED
BUCKET-GP 4.25 CYD
COLD START PACKAGE (120V)
CUTTING EDGE BOLT-ON
DOMESTIC TRUCK
GUARD POWERTRAIN
HYDRAULICS 2V RIDE CONTROL
JOYSTICK 2 VALVE (SW)
LANE 2 ORDER
MACHINE ID# E0015420
REGIONAL PKG NACD
SEAT BELT 3 WIDE
STEERING HMU
TIRES 23.5-25
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone