Caterpillar 950K

Caterpillar 950K

Price
254,700 USD
Year
2012
Working hours
4365 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberR4A00255
Unit NumberB15154
Catalog NumberCU1830202
Manufacturing Year2012
Hours4365 h
CountryUnited States
LocationPrudhoe Bay, AK
Pricing
Price Excluding Tax$254,700
Tax-
Price Including Tax-
Features
Additional InformationAXLES, LSD/LSD, ED
C7.1 TIER 4ENG SN:C7R00811
COLD START PACKAGE (120V)
COMFORT PACKAGE
GUARD, POWERTRAIN
HYDRAULICS, 4V, RIDE CONTROL
JOYSTICK, 4 VALVE (SW)
LIGHTS, SIGNAL LED
LOADER ARMS STEEL LINES REPLACED
PACK, DOMESTIC RAIL
QUICK COUPLER, FUSION, 4V
RADIO, AM/FM CD/MP3 PLAYER
RADIO, CB (READY)
REGIONAL PKG, NACD
SEAT BELT, 3" WIDE
SN:Y8B01822
STEERING, HMU
STEERING, SECONDARY
SUN VISOR, REAR
TIRES, 23.5 R25 * XHA2 MX L3
WITH ARCTIC HOSES
WORK LIGHTING PKG, HALOGEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone