Caterpillar 950K

Caterpillar 950K

Price
245,000 USD
Year
2013
Working hours
408 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberFER00305
Unit NumberU009146
Catalog NumberCU2155072
Manufacturing Year2013
Hours408 h
CountryUnited States
LocationIdaho Falls, ID
Pricing
Price Excluding Tax$245,000
Tax-
Price Including Tax-
Features
Additional InformationJMH 14APR15 **

*GUARD, POWERTRAIN
*COOLING, HIGH AMBIENT
*COLD START PACKAGE (120V)
*REGIONAL PKG, NACD
*SEAT BELT, 3" WIDE
*HYDRAULICS, 2V, RIDE CONTROL
*QUICK COUPLER READY, 2V
*AXLES, LSD/OPEN, ED
*POWER & TRACTION PACKAGE
*RADIO, AM/FM CD/MP3 BLUETOOTH
LANE 1 ORDER
ANTIFREEZE, -50C (-58F)
OMISSION, WORKTOOL
STORAGE PROTECTION
INSTRUCTIONS, ENGLISH
ANTIFREEZE WINDSHIELD WASHER
BUCKET-GP, 114" 4.25 YD3
FIRESTONE 23.5-25
MACHINE ID# U009146
CUTTING EDGE, BOLT-ON
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone