Caterpillar 950K

Caterpillar 950K

Price
153,605 USD
Year
2014
Working hours
2966 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberFER00576
Unit Number100021599
Catalog NumberCU1987553
Manufacturing Year2014
Hours2966 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax$153,605
Tax (10%)$15,360
Price Including Tax$168,965
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
RIDE CONTROLRIDE CONTROL
BUCKETBUCKET
Additional Information* GP BUCKET
A/C ROPS CAB
INCLUDES HD RENTAL EXTRAS
UHF RADIO FITTED
AVAILABLE 3 - 4 WEEKS FROM RECEIPT OF OFFICIAL ORDER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 131228
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone