Caterpillar 950K

Caterpillar 950K

Price
225,000 USD
Year
2012
Working hours
1440 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberR4A00693
Unit NumberE0031940
Catalog NumberCU4313446
Manufacturing Year2012
Hours1440 h
CountryUnited States
LocationMeridian, ID
Pricing
Price Excluding Tax$225,000
Tax-
Price Including Tax-
Features
Additional Information950K WHEEL LOADER DCA-5
AXLES OPEN/OPEN ED
BUCKET-GP 4.25 CYD
COLD START PACKAGE (120V)
CUTTING EDGE BOLT-ON
GUARD POWERTRAIN
HYDRAULICS 2V RIDE CONTROL
LANE 1 ORDER
MACHINE ID# E0031940
POWER PACKAGE
QUICK COUPLER READY 2V
RADIO AM/FM CD/MP3 BLUETOOTH
RADIO CB (READY)
REGIONAL PKG NACD
SEAT BELT 3 WIDE
STEERING HMU
TIRES 23.5R25 * MXL TI L3
950K WHEEL LOADER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone