Caterpillar 950K

Caterpillar 950K

Price
198,000 USD
Year
2014
Working hours
2185 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberR4A02045
Unit Number174U031
Catalog NumberCU2501380
Manufacturing Year2014
Hours2185 h
CountryUnited States
LocationDavenport, IA
Pricing
Price Excluding Tax$198,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
3RD VALVE3RD VALVE
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Additional InformationPICTURES AS OF: 11/6/18 2185 hours
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • GoodSome paint chips/scratches.
  • GoodSome peeling.
  • Good
  • Good
  • GoodMinor dents.
  • GoodSmall hole in RH radiator side cover.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor dent in tool box.
  • GoodMinor bend in lower step.
  • Good
  • No
  • NoPin missing.
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodCold air.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJuly 2012.
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
engine
  • Good
  • Good
  • Good
  • GoodOriginal DPF.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • ELC
  • Engine starts and runs correctly.
  • Normal, 87 psi.
  • None, normal.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • PoorNot operating.
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good2045 stall speed.
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • 2nd
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good70% remaining, edges have been flipped.
  • Good
  • Good
  • Good
  • 4.2 cu/yds.
  • ARN05396
  • 114” wide.
  • Minor dent in spill rack.
final drives
  • GoodNo leaks.
  • Good
  • GoodNo leaks.
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Inspected 9-10-18 at 2144 hrs.
general condition
  • Good
  • Good
  • Yes
  • Yes
  • Yes
tires
  • All have minor tread nicks/cuts.
  • 23.5 R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin XHA23165NoYesNo
Left RearMichelin XHA23165NoYesNo
Right FrontMichelin XHA23065NoYesNo
Right RearMichelin XHA23165NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone