Caterpillar 950K

Caterpillar 950K

Price
225,000 USD
Year
2012
Working hours
1559 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberR4A00656
Unit NumberE0031938
Catalog NumberCU4313445
Manufacturing Year2012
Hours1559 h
CountryUnited States
LocationTwin Falls, ID
Pricing
Price Excluding Tax$225,000
Tax-
Price Including Tax-
Features
Additional InformationPOWER PACKAGE
QUICK COUPLER READY 2V
RADIO AM/FM CD/MP3 BLUETOOTH
RADIO CB (READY)
REGIONAL PKG NACD
SEAT BELT 3 WIDE
STEERING HMU
TIRES 23.5R25 * MXL TI L3
950K WHEEL LOADER
950K WHEEL LOADER DCA-5
AXLES OPEN/OPEN ED
COLD START PACKAGE (120V)
GUARD POWERTRAIN
HYDRAULICS 2V RIDE CONTROL
LANE 1 ORDER
MACHINE ID# E0031938
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone