Caterpillar 950K

Caterpillar 950K

Price
225,000 USD
Year
2014
Working hours
3937 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberFER00579
Unit Number433509
Catalog NumberCU2357174
Manufacturing Year2014
Hours3937 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$225,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBUCKETGP4.25 CYD IN
C7 ENGINE
REGIONAL PKG, NACD
PL522 PRODUCT LINK
WINDOW CLEANING PLATFORM
AXLES, LSD/OPEN, ED
LIMITED FRONT DIFFERENTIAL
OPEN REAR DIFFERENTIAL
ECOLOGY DRAINS
HYDRAULICS, 2V, RIDE CONTROL
2 VALVE HYDRAULIC SYSTEM
STEERING, HMU
POWER & TRACTION PACKAGE
INCRS'D POWER-13GROSS/14NET
ADD'L COUNTERWEIGHT-1100 LBS
QUICK COUPLER READY, 2V
COOLING, HIGH AMBIENT
COLD START PACKAGE (120V)
RADIO, CB (READY)
RADIO, AM/FM CD/MP3 BLUETOOT
SEAT BELT, 3" WIDE
GUARD, POWERTRAIN
CUTTING EDGES, BOLT-ON
ANTIFREEZE WINDSHIELD WASHER
**** NO PROGRAMS AVAILABLE ****
BRIDGESTONE 23.5R25 VMT @ 1248HR
0P0800/2485 MS 11/28/17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone