Caterpillar 950K

Caterpillar 950K

Price
On Request
Year
2013
Working hours
10533 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberFER00474
Catalog NumberCU2601372
Manufacturing Year2013
Hours10533 h
CountryUnited Kingdom
LocationGlasgow
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
Additional InformationAUXILIARY HYDRAULICS
DIFF LOCK/UNLOC
COUPLER, QUICK
STANDARD LIFT
AUTO SHIFT
WEIGHT MONITORING SYSTEM
RIDE CONTROL
FIRE EXTINGUISHER
ULTRA LOW SULFUR DIESEL FUEL
EROPS
BEACON
LIGHTING
AUTO LUBE
PRODUCT LINK
COUNTERWEIGHT
OROPS
ENGINE ENCLOSURES
AIR CONDITIONER
CE PLATE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • Good
  • GoodLIGHT SCRATCHES
  • Good
  • Good
  • Good
  • FairSLIGHT DAMAGE
  • PoorFENDERS DAMAGED
  • Good
  • Good
  • Good
  • FairGRAB RAIL DAMAGED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSTEPS DAMAGED
  • Yes
  • No
safety items
  • Good
  • PoorNOT WORKING
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • GoodLIGHT SCRATCHES
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorLH MIRROR CRACKED
  • Good
  • FairINTERIOR LIGHT INOP
  • Good
  • Good
  • Good
  • Good
  • FairCUSHION TORN
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • 1/4
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNOT CUT
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
  • NORMAL
  • NORMAL
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • GoodCHARGING
  • Good
  • PoorRH REAR LAMP DAMAGED, LH FRONT LAMP NOT WORKING AND GUARD DAMAGED
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • GoodSLIGHT WEAR
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWET
  • Yes
  • No
  • ALL
hydraulics
  • Good
  • Good
  • Good
  • GoodNOT CUT
  • Good
  • Good
  • Good
  • Good
  • PoorCONTAMINATED
  • Good
  • No
bucket
  • PoorCROSS MEMBER CRACKED
  • NO BUCKET
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • OVERALL CONDITION GOOD , TYRES AT 38%
  • HYDRAULIC CONTAMINATION REQ ATTENTION
  • FRONT FENDERS DAMAGED
  • Q HITCH CRACK REQ ATTENTION ,SAFETY ISSUE.
tires
  • 38%
  • TREAD DEPTH IN MM
  • 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMICHELIN2652
Left RearDOUBLECOIN1122
Right FrontMICHELIN2550
Right RearDOUBLECOIN1530
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone