Caterpillar 950K

Caterpillar 950K

Price
259,000 USD
Year
2014
Working hours
965 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberR4A02167
Unit NumberEQ063716
Catalog NumberCU2486725
Manufacturing Year2014
Hours965 h
CountryUnited States
LocationBatavia, NY
Pricing
Price Excluding Tax$259,000
Tax-
Price Including Tax-
Features
Accessories
BEACONBEACON
Additional InformationAXLES, LSD/LSD, ED
BUCKET-GP, 3.75 CYD
COLD START PACKAGE (120V)
CUTTING EDGE, BOLT-ON
HYDRAULICS, 2V, RIDE CONTROL
JOYSTICK, 2 VALVE (SW)
LIGHTS, SIGNAL LED
POWER & TRACTION PACKAGE
PRODUCT LINK REGISTRY
PRODUCT LINK, SATELLITE PL321
RADIO, AM/FM CD/MP3 BLUETOOTH
REARVIEW CAMERA
STEERING, HMU
SUN VISOR, REAR
TIRES, 23.5R25 * MXL TI L3
WORK LIGHTING PKG, HALOGEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone