Caterpillar 950K

Caterpillar 950K

Price
215,000 USD
Year
2014
Working hours
7360 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberR4A02856
Unit Number434131
Catalog NumberCU2344675
Manufacturing Year2014
Hours7360 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$215,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationC7.1 ENGINE
REGIONAL PKG, NACD
PL522 PRODUCT LINK CELLULAR
WINDOW CLEANING PLATFORM
AXLES, LSD/LSD, ED
LIMITED FRONT DIFFERENTIAL
LIMITED SLIP REAR DIFFERNTL
ECOLOGY DRAINS
HYDRAULICS, 3V, RIDE CONTROL
3V HYDRAULIC SYSTEM
STEERING, HMU
TIRES, 23.5R25 * VJT BS L3
COLD START PACKAGE (120V)
ENGINE COOLANT HEATER (120V)
POWER CORD ENGINE COOL HEAT
FAN PUMP BYPASS
TRANSMISSION PUMP BYPASS
COMFORT PACKAGE
ETHER AID
HTD PWR FOLD UP EXT MIRRORS
HEATED HI BACK DLX SUSP SEAT
INCRS'D POWER-13GROSS/14NET
POWER & TRACTION PACKAGE
FIRE EXTINGUISHER, 5LB
ADD'L COUNTERWEIGHT-1100 LBS
RADIO, CB (READY)
RADIO, AM/FM CD/MP3 BLUETOOTH
COOLING, HIGH AMBIENT
SEAT BELT, 3" WIDE
FENDERS, NARROW
GUARD, POWERTRAIN
ADAPTERS, TIP, BOLT-ON, K080
TIP, EXTRA DUTY,QTY 8
QUICK COUPLER, FUSION, 3V
BUCKET-GP, 4.25 CYD
0P0800/2786
BRIDGESTONE VMT 23.5R25 @ 2900HR
SEGMENTS, BOLT ON
WARNING BEACON GP
**** NO PROGRAMS AVAILABLE ****
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tires
  • No
  • 99
  • 23525
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone99NoNoNo
Left RearBridgestone99NoNoNo
Right FrontBridgestone99NoNoNo
Right RearBridgestone99NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone