Caterpillar 950K

Caterpillar 950K

Price
187,983 USD
Year
2016
Working hours
1256 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberFER01177
Unit Number70434
Catalog NumberCU4297691
Manufacturing Year2016
Hours1256 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding Tax$187,983
Tax (10%)$18,798
Price Including Tax$206,781
Features
Additional InformationTerms and conditions of sale
1. All prices are in Australian Dollars and are Plus g.s.t if applicable
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are nett cash ex works
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Brian Zarkov
Australia
Telephone:+61 3 9566 ext 0941
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone