Caterpillar 950K

Caterpillar 950K

Price
195,000 USD
Year
2014
Working hours
5686 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberR4A02763
Unit Number433490
Catalog NumberCU2049387
Manufacturing Year2014
Hours5686 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$195,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationC7 ENGINE
REGIONAL PKG, NACD
PL522 PRODUCT LINK CELLULAR
WINDOW CLEANING PLATFORM
AXLES, LSD/LSD, ED
LIMITED FRONT DIFFERENTIAL
LIMITED SLIP REAR DIFFERNTL
ECOLOGY DRAINS
HYDRAULICS, 3V, RIDE CONTROL
3V HYDRAULIC SYSTEM
STEERING, HMU
COLD START PACKAGE (120V)
ENGINE COOLANT HEATER (120V)
POWER CORD ENGINE COOL HEAT
TRANSMISSION PUMP BYPASS
ETHER AID
FAN PUMP BYPASS
HEATED HI BACK DLX SUSP SEAT
COMFORT PACKAGE
POWER & TRACTION PACKAGE
HTD PWR FOLD UP EXT MIRRORS
ADD'L COUNTERWEIGHT-1100 LBS
INCRS'D POWER-13GROSS/14NET
RADIO, CB (READY)
RADIO, AM/FM CD/MP3 BLUETOOTH
COOLING, HIGH AMBIENT
SEAT BELT, 3" WIDE
FENDERS, NARROW
GUARD, POWERTRAIN
BUCKET-GP, 4.25 CYD
QUICK COUPLER, FUSION, 3V
BRIDGESTONE 23.5R25 VMT @ 1615HR
CUTTING EDGE, BOLT-ON
QUICK-EVAC SYSTEM
0P0800/3709 GD 12-7-17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone