Caterpillar 950K

Caterpillar 950K

Price
210,000 USD
Year
2013
Working hours
4966 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberR4A01177
Unit NumberUP16586
Catalog NumberCU4323561
Manufacturing Year2013
Hours4966 h
CountryUnited States
LocationCranberry Township, PA
Pricing
Price Excluding Tax$210,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
Additional Information4.5 CYD GP BUCKET
CAT 950K WHEEL LOADER
HMU-STEERNG
HYDRAULICS, 2V
JOYSTICK, 2 VALVE
PRODUCT LINK, SATELLITE
QUICK COUPLER, FUSION
POWER AND TRACTION PACKAGE
RIDE-CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone