Caterpillar 950K

Caterpillar 950K

Price
185,000 USD
Year
2014
Working hours
4076 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberR4A02228
Unit Number001306810
Catalog NumberCU2033829
Manufacturing Year2014
Hours4076 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$185,000
Tax-
Price Including Tax-
Features
Additional InformationSTEERING, HMU
LANE 3 ORDER
GUARD, POWERTRAIN
CUTTING EDGE, BOLT-ON
RADIO, CB (READY)
950K WHEEL LOADER
LIGHTS, SIGNAL LED
JOYSTICK, 2 VALVE (SW)
REGIONAL PKG, NACD
BUCKET-GP, 4.25 CYD
HYDRAULICS, 2V, RIDE CONTROL
AXLES, OPEN/OPEN, ED
TIRES, 23.5 R25 * XHA2 MX L3
RADIO, AM/FM CD/MP3 BLUETOOTH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • GoodCab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTrans guard installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes@ last service
  • Overall good
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • No
  • N/A
  • Full
  • Radio and B/U camera installed
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Starts and charges well
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Overall good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good
brake
  • Good
  • GoodClutch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 4.5 cu yd
  • Overall good
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Inspection done @ 2011hrs
tires
  • 80
  • All 4 tires have nails / metal cuts and punctures. Not leaking
  • 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin75NoYesNo
Left RearMichelin85NoYesNo
Right FrontMichelin75NoYesNo
Right RearMichelin85NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone