Caterpillar 950K

Caterpillar 950K

Price
201,000 USD
Year
2012
Working hours
4346 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberR4A00901
Unit Number455263
Catalog NumberCU4281779
Manufacturing Year2012
Hours4346 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$201,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
ENGINEENGINE
Additional InformationNEW TIRES ~3/1/18 3,345 HOURS
TC, TD, RETARDER
TRANSMISSION AND DRIVE LINE
CUTTING EDGE, BOLT-ON
REGIONAL PKG, NACD
BUCKET-GP 4.25 CYD TTH/SGMTS
TIRES, 23.5R25 , GOODYEAR 40%EST
QUICK COUPLER READY, 2V
WORK LIGHTING PKG, HALOGEN
COMFORT PACKAGE
COOLING, HIGH AMBIENT
2012 CATERPILLAR 950K W/LOADER
JOYSTICK, 2 VALVE (SW
HYDRAULICS, 2V, RIDE CONTROL
950K WHEEL LOADER
SEAT BELT, 3" WIDE
GUARD, POWERTRAIN
AXLES,OPEN/OPEN, ED
RADIO, CB (READY)
CLEAN EMISSIONS MODULE,TIER 4-
STEERING, HMU
0P0800 / 3334 / 01-02-18
SUN VISOR, REAR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • Good
  • Good
  • Good
  • FairHood decals torn
  • Good
  • Good
  • GoodMinor dents
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRadiator needs cleaned
  • Good
  • Good
  • FairLeft ladder needs belting replaced
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHas logged codes
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNot working
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWashers not working
  • Yes
  • YesCover torn
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • C7R03830
  • Full
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSlip joint u joints need replaced
  • No
  • No
  • No
  • N1J00183
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
hydraulics
  • PoorNeeds serviced
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Coupler ready
  • Good
  • Good
  • Yes
  • 354-4853
  • 4.25 cyd
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
torque converter
  • Good
  • Good
  • Good
  • Good
  • T9M01194
tires
  • No
  • 40
  • 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin2840NoNoNo
Left RearGoodyear2740NoNoNo
Right FrontGoodyear3140NoNoYes
Right RearGoodyear2940NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone