Caterpillar 950H

Caterpillar 950H

Price
79,900 USD
Year
2006
Working hours
13535 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950H
CategoryWheel Loaders
Serial NumberK5K00250
Unit Number449391
Catalog NumberCU2506639
Manufacturing Year2006
Hours13535 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$79,900
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationRADIO, AM/FM WB (CASSETTE)
C7 ENGINE
PRESSURE TAPS, REMOTE
RIDE CONTROL, 2 VALVE
DIFFERENTIAL,LIMITED SLIP,FR
DIFFERENTIAL,LIMITED SLIP,RE
LIGHTS, DIRECTIONAL SW
GUARD, POWERTRAIN
TIRES, 23.5-25 20PR HRL GY L3
HEATER, ENGINE COOLANT, 120V
FENDERS, NARROW
SWITCH, F-N-R SW
STARTING AID, ETHER
MIRRORS, EXTERNAL
PRECLEANER, TURBINE
B50-4.25 BUCKET W/TTH & SEG
INSTRUCTION,NORTH AMERICA ANSI
0P0800/13500 RN 4-19-17
AS IS/ AS RECEIVED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • tires
general appearance
  • Good
  • Good
  • Fair
  • Fair
  • GoodRear axle trunnions replaced
  • FairService compartment enclosures damaged and missing
  • FairLeft fender cracked. Right fender bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Fair
  • FairRight ladder step missing
  • No
  • Yes
  • Fenders,enclosures and steps damaged
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • 60%
  • Steering column worn and loose
engine
  • Good
  • Good
  • Good
  • Good
  • GoodInjectors replaced
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • PoorMost lights not working
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodInboard
  • Yes
  • No
  • 2nd
hydraulics
  • Good
  • Good
  • Good
  • Good
  • GoodLeft lift cylinder reconditioned
  • Good
  • Good
  • Good
  • GoodReconditioned
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair20-30%
  • Fair30%
  • 4.25 cu ft
  • Tag missing. Part#159-5176
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRear reconditioned
  • Good
  • No
  • Rear drive shaft replaced
tires
  • No
  • 70
  • Tire tread has rock wear
  • 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitan70NoNoNo
Left RearTitan70NoNoNo
Right FrontTitan70NoNoNo
Right RearTitan70NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone