Caterpillar 950H

Caterpillar 950H

Price
96,000 USD
Year
2009
Working hours
9004 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950H
CategoryWheel Loaders
Serial NumberM1G01796
Unit NumberUTFM1G796
Catalog NumberCU4324270
Manufacturing Year2009
Hours9004 h
CountryUnited States
LocationPiscataway, NJ
Pricing
Price Excluding Tax$96,000
Tax-
Price Including Tax-
Features
Additional InformationCERT EMISSIONS, EPA
DRIVELINE, LIMITED SLIP
GUARD, POWERTRAIN
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
JOYSTICK,3 VALVE, W/REMOTE FNR
LANE 2 ORDER
PKG A: COMFORT
PKG D: COLD START (120V)
PP15: 3V, RIDE, LSD F/R, QC
REGIONAL PKG, NACD
ROLL ON-ROLL OFF
SWITCH, F-N-R SW
TIRES, 23.5 R25 * XHA MX L3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY, INC.See InventoryWebsiteSelect contact
Rich Califano
Telephone:+1 732 261 8424
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone